Sprocket single, pre-drilled, ISO=10B-1 (22252) (22252-10580308010)

Sprocket single, pre-drilled, ISO=10B-1 (22252) 22252-10580308010

Product Details:

Manufacturer part number: 22252-10580308010

Brand: NORELEM

Price: 4.95

Delivery time: 4 Days


Technical Data:

D: 58.3

D2: 35

L: 25

N=No. of teeth: 10

D3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22252-10580308010

Part Number
22252-10580308010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

4.95 €

1 4 Days 58.33525101051.37steel10

Loading...

  1. 1

Basic information

B1 9.1 R 16 C 1.6
ISO No. 10 B-1 Version 2 pre-drilled Version 1 single
Item Sprocket Division inches (PxB1) 5/8X3/8 Pitch(mm) 15.875 x 9.65
Surface finish body bright DIN ISO DIN ISO 606 RoHS yes

This page is Sprocket single, pre-drilled, ISO=10B-1 (22252), part number 22252-10580308010.
You can find the detail information about specifications and dimensions on part number 22252-10580308010.

Variation of this product

Part Number
22252-10580308008
22252-10580308009
22252-10580308011
22252-10580308012
22252-10580308013
22252-10580308014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

3.34 €

1 4 Days 48.4252581041.48steel10

4.11 €

1 4 Days 53.3302591046.42steel10

6.10 €

1 4 Days 63.23730111256.34steel12

6.78 €

1 4 Days 68.24230121261.34steel12

7.60 €

1 4 Days 73.24730131266.32steel12

8.35 €

1 4 Days 78.25230141271.34steel12

Tech Support