Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
3.34 € | 1 | 4 Days | 23.4 | 13 | 12 | 8 | 20.9 | 6 | ||
3.44 € | 1 | 4 Days | 25.9 | 15 | 12 | 9 | 23.39 | 6 | ||
3.44 € | 1 | 4 Days | 28.4 | 17 | 12 | 10 | 25.89 | 6 | ||
3.62 € | 1 | 4 Days | 31 | 18 | 13 | 11 | 28.39 | 7 | ||
3.78 € | 1 | 4 Days | 33.7 | 20 | 13 | 12 | 30.91 | 7 | ||
3.91 € | 1 | 4 Days | 36.7 | 23 | 13 | 13 | 33.42 | 7 | ||
4.39 € | 1 | 4 Days | 39.2 | 25 | 13 | 14 | 35.95 | 7 | ||
4.75 € | 1 | 4 Days | 41.7 | 28 | 13 | 15 | 38.48 | 7 | ||
4.89 € | 1 | 4 Days | 44.2 | 30 | 14 | 16 | 41.01 | 8 | ||
4.98 € | 1 | 4 Days | 46.7 | 30 | 14 | 17 | 43.53 | 8 | ||
5.53 € | 1 | 4 Days | 49.2 | 30 | 14 | 18 | 46.07 | 8 | ||
5.66 € | 1 | 4 Days | 51.7 | 30 | 14 | 19 | 48.61 | 8 | ||
5.77 € | 1 | 4 Days | 54.2 | 30 | 14 | 20 | 51.14 | 8 | ||
5.77 € | 1 | 4 Days | 57.2 | 35 | 14 | 21 | 53.67 | 8 | ||
6.28 € | 1 | 4 Days | 59.4 | 35 | 14 | 22 | 56.21 | 8 | ||
6.28 € | 1 | 4 Days | 62.2 | 35 | 14 | 23 | 58.75 | 8 | ||
6.83 € | 1 | 4 Days | 64.7 | 35 | 14 | 24 | 61.29 | 8 | ||
6.83 € | 1 | 4 Days | 67.2 | 35 | 14 | 25 | 63.83 | 8 | ||
7.08 € | 1 | 4 Days | 69.7 | 40 | 16 | 26 | 66.37 | 10 | ||
7.12 € | 1 | 4 Days | 72.3 | 40 | 16 | 27 | 68.91 | 10 | ||
8.36 € | 1 | 4 Days | 74.7 | 40 | 16 | 28 | 71.45 | 10 | ||
8.36 € | 1 | 4 Days | 77.2 | 40 | 16 | 29 | 73.99 | 10 | ||
9.07 € | 1 | 4 Days | 80.2 | 40 | 16 | 30 | 76.53 | 10 | ||
9.07 € | 1 | 4 Days | 82.7 | 40 | 16 | 31 | 79.08 | 12 | ||
9.66 € | 1 | 4 Days | 85.2 | 40 | 16 | 32 | 81.61 | 12 | ||
9.66 € | 1 | 4 Days | 87.7 | 40 | 16 | 33 | 84.16 | 12 | ||
10.46 € | 1 | 4 Days | 90.2 | 40 | 16 | 34 | 86.7 | 12 | ||
10.60 € | 1 | 4 Days | 92.7 | 40 | 16 | 35 | 89.24 | 12 | ||
11.26 € | 1 | 4 Days | 95.2 | 40 | 16 | 36 | 91.79 | 12 | ||
11.37 € | 1 | 4 Days | 97.7 | 40 | 16 | 37 | 94.33 | 12 | ||
12.16 € | 1 | 4 Days | 100.2 | 40 | 16 | 38 | 96.88 | 12 | ||
13.30 € | 1 | 4 Days | 102.7 | 40 | 16 | 39 | 99.42 | 12 | ||
14.60 € | 1 | 4 Days | 105.7 | 40 | 16 | 40 | 101.97 | 12 | ||
19.24 € | 1 | 4 Days | 118.6 | 60 | 20 | 45 | 114.69 | 12 | ||
21.65 € | 1 | 4 Days | 125.5 | 62 | 20 | 48 | 122.32 | 12 | ||
22.63 € | 1 | 4 Days | 131.5 | 62 | 20 | 50 | 127.41 | 12 | ||
27.03 € | 1 | 4 Days | 149.3 | 80 | 20 | 57 | 145.22 | 14 | ||
28.32 € | 1 | 4 Days | 156 | 80 | 34 | 60 | 152.85 | 16 | ||
39.19 € | 1 | 4 Days | 196.7 | 80 | 34 | 76 | 193.59 | 20 |
Loading...
B1 | 2.8 | R | 8 | C | 0.8 |
---|---|---|---|---|---|
ISO No. | 05 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Sprocket | Pitch(mm) | 8.0 x 3.0 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
PL Edelstahl | no |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes