Sprocket single, steel, ready to install, ISO=16B-1 (22250) (22250-1100170201132)

Sprocket single, steel, ready to install, ISO=16B-1 (22250) 22250-1100170201132

Product Details:

Manufacturer part number: 22250-1100170201132

Brand: NORELEM

Price: 34.17

Delivery time: 4 Days


Technical Data:

T2: 3.3

D: 101.7

D2: 61

L: 40

B3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22250-1100170201132

Part Number
22250-1100170201132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
T2 D D2 L B3 N=No. of teeth D3 D4 D1=Pitch circle diameter

34.17 €

1 4 Days 3.3101.76140101132M890.14

Loading...

  1. 1

Basic information

B1 16.2 R 26 C 2.5
ISO No. 16 B-1 Version 2 ready to install Version 1 single
Main material steel Item Sprocket Division (PxB1) 1 x 17.02mm
Pitch(mm) 25.4 x 17.02 Surface finish body bright DIN ISO DIN ISO 606
RoHS yes

This page is Sprocket single, steel, ready to install, ISO=16B-1 (22250), part number 22250-1100170201132.
You can find the detail information about specifications and dimensions on part number 22250-1100170201132.

Variation of this product

Part Number
22250-1100170201125
22250-1100170201128
22250-1100170201130
22250-1100170201135
22250-1100170201138
22250-1100170201140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
T2 D D2 L B3 N=No. of teeth D3 D4 D1=Pitch circle diameter

34.17 €

1 4 Days 3.3101.7614081125M690.14

34.17 €

1 4 Days 3.3101.7614081128M690.14

34.17 €

1 4 Days 3.3101.7614081130M690.14

34.17 €

1 4 Days 3.3101.76140101135M890.14

34.17 €

1 4 Days 3.3101.76540101138M890.14

34.17 €

1 4 Days 3.3101.76740121140M1090.14

Tech Support