Chain tensioner sets (22281-01) (22281-01-06208)

Chain tensioner sets (22281-01) 22281-01-06208

Product Details:

Manufacturer part number: 22281-01-06208

Brand: NORELEM

Price: 36.93

Delivery time: 4 Days


Technical Data:

Version 1: Duplex

A: 26-29 mm

B1: 10.2 mm

D=Thread: M8

L: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-01-06208

Part Number
22281-01-06208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 A
(mm)
B1
(mm)
D=Thread L
(mm)
Suitable for clamping element size Tightening torque of screw C1
(Nm)
ISO No. X
(mm)
Y
(mm)
Weight (ERP)
(kg)

36.93 €

1 4 Days Duplex26-2910.2M84511006 B-274400.0748

Loading...

  1. 1

Basic information

Main material Plastic Item Chain tensioner set RoHS Yes

This page is Chain tensioner sets (22281-01), part number 22281-01-06208.
You can find the detail information about specifications and dimensions on part number 22281-01-06208.

Variation of this product

Part Number
22281-01-06108
22281-01-08110
22281-01-08210
22281-01-10110
22281-01-10210
22281-01-12112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 A
(mm)
B1
(mm)
D=Thread L
(mm)
Suitable for clamping element size Tightening torque of screw C1
(Nm)
ISO No. X
(mm)
Y
(mm)
Weight (ERP)
(kg)

20.19 €

1 4 Days Single21-3410.2M84511006 B-174400.0551

21.47 €

1 4 Days Single23-4713.9M10602+32008 B-196500.1064

41.99 €

1 4 Days Duplex30-4013.9M10602+32008 B-296500.1446

32.91 €

1 4 Days Single25-4816.5M106032010 B-1125550.1448

62.80 €

1 4 Days Duplex34-4716.5M106032010 B-2125550.2295

38.76 €

1 4 Days Single29-6419.5M128043512 B-1147800.2488

Tech Support