Clamping element, steel (22281-16) (22281-16-4)

Clamping element, steel (22281-16) 22281-16-4

Product Details:

Manufacturer part number: 22281-16-4

Brand: NORELEM

Price: 116.17

Delivery time: 4 Days


Technical Data:

A1: 130 mm

A2: 100 mm

A3: 34 mm

B: 50 mm

D: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-16-4

Part Number
22281-16-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
D
(mm)
D1=Diameter
(mm)
D2 F1
(N)
F2
(N)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
P
(mm)
S1
(mm)
Size Tightening torque of screw C1
(Nm)
PL Edelstahl Weight (ERP)
(kg)

116.17 €

1 4 Days 13010034507812.5M108201050155108+2 -0.51714810.569449-1.9600

Loading...

  1. 1

Basic information

Main material steel Item Clamping element Surface finish body painted
RoHS yes

This page is Clamping element, steel (22281-16), part number 22281-16-4.
You can find the detail information about specifications and dimensions on part number 22281-16-4.

Variation of this product

Part Number
22281-16-2
22281-16-3
22281-16-5
22281-16-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
D
(mm)
D1=Diameter
(mm)
D2 F1
(N)
F2
(N)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
P
(mm)
S1
(mm)
Size Tightening torque of screw C1
(Nm)
PL Edelstahl Weight (ERP)
(kg)

61.27 €

1 4 Days 1008019.5254810.5M614017011563+1 -0.513858.553210-0.4020

67.07 €

1 4 Days 1008024.5306010.5M832043011578+1.5 -0.5171068.553325-0.6953

189.09 €

1 4 Days 175140426010020.5M1215001880205145+2 -0.515151012.5935145-3.7700

329.31 €

1 4 Days 220175507011420.5M1625003125255198+3 -134181212.51176410no6.1600

Tech Support