Clamping element, stainless steel (22281-14) (22281-14-3)

Clamping element, stainless steel (22281-14) 22281-14-3

Product Details:

Manufacturer part number: 22281-14-3

Brand: NORELEM

Price: 95.10

Delivery time: 4 Days


Technical Data:

A1: 100 mm

A2: 80 mm

A3: 24.5 mm

B: 30 mm

D: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-14-3

Part Number
22281-14-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
D
(mm)
D1=Diameter
(mm)
D2 F1
(N)
F2
(N)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
P
(mm)
S1
(mm)
Size Tightening torque of screw C1
(Nm)
Weight (ERP)
(kg)

95.10 €

1 4 Days 1008024.5306010.5M1032043011578+1.5 -0.5301068.5533480.6568

Loading...

  1. 1

Basic information

Main material stainless steel Item Clamping element Surface finish body bright
RoHS yes

This page is Clamping element, stainless steel (22281-14), part number 22281-14-3.
You can find the detail information about specifications and dimensions on part number 22281-14-3.

Variation of this product

Part Number
22281-14-1
22281-14-2
22281-14-4
22281-14-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
D
(mm)
D1=Diameter
(mm)
D2 F1
(N)
F2
(N)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
P
(mm)
S1
(mm)
Size Tightening torque of screw C1
(Nm)
Weight (ERP)
(kg)

56.36 €

1 4 Days 806016.62037.58.5M6901109052+1 -0.525658421100.2128

83.43 €

1 4 Days 1008019.5254810.5M814017011563+1 -0.525858.5532250.3996

182.63 €

1 4 Days 13010034507812.5M128201050155108+2 -0.54014810.5694821.8900

334.08 €

1 4 Days 17513542609820.5M1615001940205130+2 -0.540158129351992.9300

Tech Support