Chain tensioner set, plastic (22281-03) (Part Numbers)

Chain tensioner set, plastic (22281-03)
· For tensioning roller chains

· Compatible with all clamping elements

· Symmetrical design enables use on both sides

· Plastic does not need to be lubricated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22281-03-0608
22281-03-0810
22281-03-1010
22281-03-1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
D=Thread ISO No. X
(mm)
Y
(mm)
Weight (ERP)
(kg)

14.70 €

1 4 Days 10.2806 B-174400.0226

16.84 €

1 4 Days 13.91008 B-196500.0442

23.25 €

1 4 Days 16.51010 B-1125550.0774

31.45 €

1 4 Days 19.51212 B-1147800.1490

Loading...

  1. 1

Basic information

Main material Plastic Item Chain tensioner RoHS Yes
PL Edelstahl No

Tech Support