Chain tensioner set, plastic (22281-02) (22281-02-06108)

Chain tensioner set, plastic (22281-02) 22281-02-06108

Product Details:

Manufacturer part number: 22281-02-06108

Brand: NORELEM

Price: 23.14

Delivery time: 4 Days


Technical Data:

Version 1: single

A: 21-34 mm

B1: 10.2 mm

D=Thread: M8

L: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-02-06108

Part Number
22281-02-06108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 A
(mm)
B1
(mm)
D=Thread L
(mm)
Suitable for clamping element size Tightening torque of screw C1
(Nm)
ISO No. X
(mm)
Y
(mm)
Weight (ERP)
(kg)

23.14 €

1 4 Days single21-3410.2M84511006 B-174400.0585

Loading...

  1. 1

Basic information

Main material plastic Item Chain tensioner set Component material stainless steel
RoHS yes PL Edelstahl yes

This page is Chain tensioner set, plastic (22281-02), part number 22281-02-06108.
You can find the detail information about specifications and dimensions on part number 22281-02-06108.

Variation of this product

Part Number
22281-02-06208
22281-02-08110
22281-02-08210
22281-02-10110
22281-02-10210
22281-02-12112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 A
(mm)
B1
(mm)
D=Thread L
(mm)
Suitable for clamping element size Tightening torque of screw C1
(Nm)
ISO No. X
(mm)
Y
(mm)
Weight (ERP)
(kg)

38.24 €

1 4 Days duplex26-2910.2M84511006 B-274400.0820

25.60 €

1 4 Days single23-4713.9M10602+32008 B-196500.1170

43.65 €

1 4 Days duplex30-4013.9M10602+32008 B-296500.1632

40.54 €

1 4 Days single25-4816.5M106032010 B-1125550.1511

62.86 €

1 4 Days duplex34-4716.5M106032010 B-2125550.2419

51.05 €

1 4 Days single29-6419.5M128043512 B-1147800.2650

Tech Support