Manufacturer part number: 05574-45351
Brand: NORELEM
Price: 18.00 €
Delivery time: 4 Days
Form: C
Actuation: double lug 5 mm
Weight (ERP): 0.0869 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05574-45351
Main material | Zinc | Surface finish body | chromed | Item | Compression Latch |
---|---|---|---|---|---|
RoHS | yes |
This page is Compression latch, zinc (05574), part number 05574-45351.
You can find the detail information about specifications and dimensions on part number 05574-45351.
Part Number |
---|
05574-18351 |
05574-43351 |
05574-88351 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Actuation | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
18.00 € | 1 | 4 Days | A | square 8 mm | 0.0851 | ||
18.00 € | 1 | 4 Days | B | double lug 3 mm | 0.0870 | ||
18.00 € | 1 | 4 Days | D | triangle 8 mm | 0.0846 |