Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05575-18351 |
05575-43351 |
05575-45351 |
05575-88351 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
23.81 € | 1 | 4 Days | Square 8 mm | 0.1070 | ||
23.81 € | 1 | 4 Days | Double lug 3 mm | 0.1083 | ||
23.81 € | 1 | 4 Days | Double lug 5 mm | 0.1082 | ||
23.81 € | 1 | 4 Days | Triangle 8 mm | 0.1058 |
Loading...
Type | Lock(Embedded) | Main material | Zinc | Main colour | Chromed |
---|---|---|---|---|---|
Item | Compression latch | Version 1 | Adjustable tongue | RoHS | Yes |