Manufacturer part number: 05561-20132
Brand: NORELEM
Price: 3.73 €
Delivery time: 4 Days
Surface finish body: powder-coated
Main colour: black
Actuation: slot
Weight (ERP): 0.0231 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05561-20132
Main material | Zinc | Item | Quarter Turn Lock | RoHS | yes |
---|
This page is Quarter-turn lock, zinc (05561), part number 05561-20132.
You can find the detail information about specifications and dimensions on part number 05561-20132.
Part Number |
---|
05561-16131 |
05561-16132 |
05561-20131 |
05561-86131 |
05561-86132 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Main colour | Actuation | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
3.73 € | 1 | 4 Days | chromed | silver | square 6 mm | 0.0214 | ||
3.73 € | 1 | 4 Days | powder-coated | black | square 6 mm | 0.0209 | ||
3.73 € | 1 | 4 Days | chromed | silver | slot | 0.0230 | ||
3.73 € | 1 | 4 Days | chromed | silver | triangle 6.5 mm | 0.0201 | ||
3.73 € | 1 | 4 Days | powder-coated | black | triangle 6.5 mm | 0.0207 |