Quarter-turn lock, zinc (05566) (05566-17181)

Quarter-turn lock, zinc (05566) 05566-17181

Product Details:

Manufacturer part number: 05566-17181

Brand: NORELEM

Price: 3.46

Delivery time: 4 Days


Technical Data:

Surface finish body: chromed

Main colour: -

Actuation: square 7 mm

Weight (ERP): 0.0540 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05566-17181

Part Number
05566-17181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Actuation Weight (ERP)
(kg)

3.46 €

1 4 Days chromed-square 7 mm0.0540

Loading...

  1. 1

Basic information

Main material Zinc Item Quarter Turn Lock RoHS yes

This page is Quarter-turn lock, zinc (05566), part number 05566-17181.
You can find the detail information about specifications and dimensions on part number 05566-17181.

Variation of this product

Part Number
05566-17182
05566-18181
05566-18182
05566-20181
05566-20182
05566-43181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Main colour Actuation Weight (ERP)
(kg)

3.46 €

1 4 Days powder-coatedblacksquare 7 mm0.0537

3.46 €

1 4 Days chromed-square 8 mm0.0545

3.46 €

1 4 Days powder-coatedblacksquare 8 mm0.0546

3.46 €

1 4 Days chromed-slot0.0593

3.46 €

1 4 Days powder-coatedblackslot0.0587

3.46 €

1 4 Days chromed-double lug 3 mm0.0565

Tech Support