Manufacturer part number: 05571-2181
Brand: NORELEM
Price: 19.00 €
Delivery time: 4 Days
Main colour: chromed
Actuation: lockable grip
Version 2: lock 101
Weight (ERP): 0.1263 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05571-2181
Main material | Zinc | Item | Quarter turn lock | Version 1 | with wing knob |
---|---|---|---|---|---|
RoHS | yes |
This page is Quarter-turn lock, zinc (05571), part number 05571-2181.
You can find the detail information about specifications and dimensions on part number 05571-2181.
Part Number |
---|
05571-1181 |
05571-1182 |
05571-2182 |
05571-3181 |
05571-3182 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Actuation | Version 2 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
19.00 € | 1 | 4 Days | chromed | grip | - | 0.1210 | ||
19.00 € | 1 | 4 Days | black powder-coated | grip | - | 0.0994 | ||
19.00 € | 1 | 4 Days | black powder-coated | lockable grip | lock 101 | 0.1257 | ||
19.00 € | 1 | 4 Days | chromed | lockable grip | lock 1333 | 0.1405 | ||
19.00 € | 1 | 4 Days | black powder-coated | lockable grip | lock 1333 | 0.1399 |