Quarter-turn locks with T-grip (05572)

Quarter-turn locks with T-grip (05572)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Can be installed pre-assembled, right or left mounting

· The key can be removed in both positions (open and closed)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05572-1182
05572-2182
05572-3182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation Version 2 Weight (ERP)
(kg)

15.07 €

1 4 Days T-grip-0.1688

21.74 €

1 4 Days Lockable t-gripLock 1010.1792

21.74 €

1 4 Days Lockable t-gripLock 13330.1800

Loading...

  1. 1

Basic information

Type Lock(Embedded) Main material Zinc Main colour Black powder-coated
Item Quarter turn lock Version 1 With t-grip RoHS Yes

Tech Support