Quarter-turn lock with stepped cam (05576) (05576-17501)

Quarter-turn lock with stepped cam (05576) 05576-17501

Product Details:

Manufacturer part number: 05576-17501

Brand: NORELEM

Price: 15.94

Delivery time: 4 Days


Technical Data:

Actuation: square 7 mm

A: 50 -9.5

L: 50

S max.: 40

Weight (ERP): 0.1760 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05576-17501

Part Number
05576-17501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation A L S max. Weight (ERP)
(kg)

15.94 €

1 4 Days square 7 mm50 -9.550400.1760

Loading...

  1. 1

Basic information

Main material Zinc Main colour chromed Item Quarter Turn Lock
Version 1 with stepped cam RoHS yes

This page is Quarter-turn lock with stepped cam (05576), part number 05576-17501.
You can find the detail information about specifications and dimensions on part number 05576-17501.

Variation of this product

Part Number
05576-17301
05576-17401
05576-17601
05576-43301
05576-43401
05576-43501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation A L S max. Weight (ERP)
(kg)

13.77 €

1 4 Days square 7 mm30 -9.530200.1415

15.07 €

1 4 Days square 7 mm40 -9.540300.1565

16.82 €

1 4 Days square 7 mm60 -9.560500.1937

13.77 €

1 4 Days double lug 3 mm30 -9.530200.1415

15.07 €

1 4 Days double lug 3 mm40 -9.540300.1607

15.94 €

1 4 Days double lug 3 mm50 -9.550400.1781

Tech Support