Roller element, form A polyamide (10450) (Part Numbers)

Roller element, form A polyamide (10450)
· For creating roller tracks in any length or width

· Suitable for aluminium profiles Type B and I with slot 8 and 10

· Flat or side version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10450-1100

Part Number
10450-1100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Weight (ERP)
(kg)

6.17 €

1 4 Days with lateral guide0.0549

Loading...

  1. 1

Basic information

Main material polyamide Item Roller Element Main colour black
Load capacity(N) 100 BN=For slot 8/10 Form A
RoHS yes

This page is Roller element, form A polyamide (10450), part number 10450-1100.
You can find the detail information about specifications and dimensions on part number 10450-1100.

Variation of this product

Part Number
10450-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 Weight (ERP)
(kg)

5.80 €

1 4 Days without lateral guide0.0463

Tech Support