Roller element for roller rails compact, plastic (10448) (10448-02-093)

Roller element for roller rails compact, plastic (10448) 10448-02-093

Product Details:

Manufacturer part number: 10448-02-093

Brand: NORELEM

Price: 4.07

Delivery time: 4 Days


Technical Data:

Main colour: red

Weight (ERP): 0.0287 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-02-093

Part Number
10448-02-093
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Weight (ERP)
(kg)

4.07 €

1 4 Days red0.0287

Loading...

  1. 1

Basic information

Version 1 for roller rails Main material plastic Item Roller Element
Version 2 compact Load capacity(N) 100 R1=Roller diameter 9
RoHS yes

This page is Roller element for roller rails compact, plastic (10448), part number 10448-02-093.
You can find the detail information about specifications and dimensions on part number 10448-02-093.

Variation of this product

Part Number
10448-02-091
10448-02-092
10448-02-094
10448-02-095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Weight (ERP)
(kg)

4.07 €

1 4 Days black0.0286

4.47 €

1 4 Days yellow0.0300

4.47 €

1 4 Days green0.0289

4.47 €

1 4 Days grey0.0292

Tech Support