Manufacturer part number: 04362-110
Brand: NORELEM
Price: 2.18 €
Delivery time: 4 Days
D=Fastening hole: 10 mm
D1: 35 mm
D2: 18 mm
E: 7 mm
E1: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04362-110
Item | Door Latch | Form | A | Version 1 | right |
---|---|---|---|---|---|
RoHS | yes |
This page is Door latch right, form A (04362), part number 04362-110.
You can find the detail information about specifications and dimensions on part number 04362-110.
Part Number |
---|
04362-108 |
04362-112 |
04362-116 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Fastening hole (mm) | D1 (mm) | D2 (mm) | E (mm) | E1 (mm) | H (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 1 | 4 Days | 8 | 35 | 18 | 7 | 3 | 15 | 0.0342 | ||
4.43 € | 1 | 4 Days | 12 | 65 | 23 | 7 | 5 | 20 | 0.1200 | ||
6.20 € | 1 | 4 Days | 16 | 80 | 27 | 9 | 6 | 24 | 0.1746 |