Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05547-05-43100
Main material | stainless steel | Item | Latch | Form | B |
---|---|---|---|---|---|
Version 1 | with release | Version 2 | fastening holes covered | D=Fastening hole(mm) | 4.3 |
D1(mm) | 4.3 | E(mm) | 32 | E1(mm) | 13.5 |
E2(mm) | 32 | E3(mm) | 18 | E4(mm) | 36.5 |
E5(mm) | 32 | H=Height(mm) | 19.5 | H1(mm) | 5 |
L=Length(mm) | 100 | Product type | standard | S(mm) | 2 |
Steel code | 1.4301 | B=Width(mm) | 53 | B1(mm) | 44 |
RoHS | yes | PL Edelstahl | yes | Weight (ERP)(kg) | 0.1884 |
This page is Latch with release, fastening holes covered, form B, stainless steel (05547), part number 05547-05-43100.
You can find the detail information about specifications and dimensions on part number 05547-05-43100.