Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05547-05-43082
Main material | stainless steel | Item | Latch | Form | A |
---|---|---|---|---|---|
Version 1 | with release | Version 2 | fastening holes covered | D=Fastening hole(mm) | 4.3 |
D1(mm) | 4.3 | E(mm) | 13 | E1(mm) | 13.5 |
E2(mm) | 30 | E4(mm) | 38.5 | E5(mm) | 13 |
H=Height(mm) | 19.5 | H1(mm) | 5 | L=Length(mm) | 82 |
Product type | standard | S(mm) | 2 | Steel code | 1.4301 |
B=Width(mm) | 33.6 | B1(mm) | 25 | RoHS | yes |
PL Edelstahl | yes | Weight (ERP)(kg) | 0.1148 |
This page is Latch with release, fastening holes covered, form A, stainless steel (05547), part number 05547-05-43082.
You can find the detail information about specifications and dimensions on part number 05547-05-43082.