Manufacturer part number: 05596-2001114511
Brand: NORELEM
Price: 43.04 €
Delivery time: 4 Days
Main colour: black
Component colour: black
Form: B
D=bore diameter: 3.4
D1: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05596-2001114511
Part Number
|
---|
05596-2001114511 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Component colour | Form | D=bore diameter | D1 | H2 | L2 | Version 1 | Assembly | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.04 € | 1 | 4 Days | black | black | B | 3.4 | - | - | - | without lock | mounting from the front | - | 0.1821 |
Loading...
Main material | zinc | A=Hole spacing | 99 | H=Height | 25.5 |
---|---|---|---|---|---|
H1 | 4.4 | Item | Cause | L=Length | 110.9 |
L1 | 6 | Surface finish body | powder-coated | Surface finish component | powder-coated |
B=Width | 47.9 | B2 | 30.1 | B3 | 6 |
B1 | 36 | Component material | zinc | RoHS | yes |
This page is Remote release, zinc (05596), part number 05596-2001114511.
You can find the detail information about specifications and dimensions on part number 05596-2001114511.
Configure
Basic Attributes
D1
H2
L2
PL Edelstahl
Main colour
Component colour
Form
D=bore diameter
Version 1
Assembly
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05596-2001114512 |
05596-2001114521 |
05596-2001114522 |
05596-2011114511 |
05596-2011114512 |
05596-2011114521 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Component colour | Form | D=bore diameter | D1 | H2 | L2 | Version 1 | Assembly | PL Edelstahl | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.04 € | 1 | 4 Days | black | silver | B | 3.4 | - | - | - | without lock | mounting from the front | no | 0.1818 | ||
43.04 € | 1 | 4 Days | silver | black | B | 3.4 | - | - | - | without lock | mounting from the front | no | 0.1824 | ||
43.04 € | 1 | 4 Days | silver | silver | B | 3.4 | - | - | - | without lock | mounting from the front | - | 0.1822 | ||
43.04 € | 1 | 4 Days | black | black | A | 2.65 | 6 | 5 | 7.4 | without lock | mounting from the rear | - | 0.1859 | ||
43.04 € | 1 | 4 Days | black | silver | A | 2.65 | 6 | 5 | 7.4 | without lock | mounting from the rear | no | 0.1854 | ||
43.04 € | 1 | 4 Days | silver | black | A | 2.65 | 6 | 5 | 7.4 | without lock | mounting from the rear | no | 0.1855 |