Locking plate, steel or brass (03102) (03102-06-11351)

Locking plate, steel or brass (03102) 03102-06-11351

Product Details:

Manufacturer part number: 03102-06-11351

Brand: NORELEM

Price: 4.39

Delivery time: 4 Days


Technical Data:

Main material: brass

Surface finish body: chromed

B=Width: 35

B1: 23

B2: 11.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03102-06-11351

Part Number
03102-06-11351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B=Width B1 B2 C D H=Height L=Length Weight (ERP)
(kg)

4.39 €

1 4 Days brasschromed352311.51.23.511.5110.0050

Loading...

  1. 1

Basic information

Item Locking plate RoHS yes PL Edelstahl no

This page is Locking plate, steel or brass (03102), part number 03102-06-11351.
You can find the detail information about specifications and dimensions on part number 03102-06-11351.

Variation of this product

Part Number
03102-06-11350
03102-06-16500
03102-06-16501
03102-06-22651
03102-06-22680
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B=Width B1 B2 C D H=Height L=Length Weight (ERP)
(kg)

2.17 €

1 4 Days steelpassivated352311.51.23.511.5110.0050

2.43 €

1 4 Days steelpassivated5034161.54.816160.0120

9.15 €

1 4 Days brasschromed5034161.54.816160.0120

14.24 €

1 4 Days brasschromed68.543.5212721220.0320

4.26 €

1 4 Days steelpassivated68.543.5212721220.0320

Tech Support