Manufacturer part number: 26095-18-32
Brand: NORELEM
Price: 13.70 €
Delivery time: 4 Days
N=number of mounting holes: 32
D3: M8
D2: 16
D1=Outside diameter: 32
L: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26095-18-32
Main material | steel | Surface finish body | black oxidised | RoHS | yes |
---|---|---|---|---|---|
PL Edelstahl | no |
This page is Threaded discs, steel for elastomer buffers, steel (26095), part number 26095-18-32.
You can find the detail information about specifications and dimensions on part number 26095-18-32.
Part Number |
---|
26095-18-25 |
26095-18-40 |
26095-18-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | N=number of mounting holes | D3 | D2 | D1=Outside diameter | L | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
10.18 € | 1 | 4 Days | 25 | M6 | 13 | 25 | 12 | 0.0100 | ||
16.93 € | 1 | 4 Days | 40 | M10 | 20 | 40 | 17 | 0.0100 | ||
19.95 € | 1 | 4 Days | 50 | M10 | 25 | 50 | 18 | 0.0100 |