Compression spring ISO 10243, very heavy loading (26003) (Part Numbers)

Compression spring ISO 10243, very heavy loading (26003)
· Permit high alternating and permanent loads

· Can be used at operating temperatures of up to 230°

· Additionally heat-treated

· Long life expectancy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26003-1005025
26003-1005032
26003-1005038
26003-1005044
26003-1005051
26003-1005064
26003-1005076
26003-1005305
26003-1206025
26003-1206032
26003-1206038
26003-1206044
26003-1206051
26003-1206064
26003-1206076
26003-1206089
26003-1206305
26003-1608025
26003-1608032
26003-1608038
26003-1608044
26003-1608051
26003-1608064
26003-1608076
26003-1608089
26003-1608102
26003-1608305
26003-2010025
26003-2010032
26003-2010038
26003-2010044
26003-2010051
26003-2010064
26003-2010076
26003-2010089
26003-2010102
26003-2010115
26003-2010127
26003-2010140
26003-2010152
26003-2010305
26003-2512032
26003-2512038
26003-2512044
26003-2512051
26003-2512064
26003-2512076
26003-2512089
26003-2512102
26003-2512115
26003-2512127
26003-2512140
26003-2512152
26003-2512178
26003-2512203
26003-2512305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L0=Length F1
(N)
F max.
(N)
D=bore diameter S1 S2 S max. F2
(N)
D1=Pin diameter F
(N)
Weight (ERP)
(kg)

4.08 €

1 4 Days 25138203104.356.3163532.50.0042

4.36 €

1 4 Days 32137201105.46.48161525.10.0054

4.71 €

1 4 Days 38135199106.57.69.5159520.90.0064

5.01 €

1 4 Days 44134197107.58.811158517.90.0071

5.60 €

1 4 Days 51130191108.710131535150.0088

5.96 €

1 4 Days 64131192101113161545120.0113

6.27 €

1 4 Days 76129190101315191525100.0129

25.06 €

1 4 Days 3051241831052617614652.40.0533

4.71 €

1 4 Days 2524836512.54.356.32926.358.40.0080

5.01 €

1 4 Days 3224235512.55.46.482846.344.40.0102

5.33 €

1 4 Days 3823334212.56.57.69.52746.3360.0122

5.60 €

1 4 Days 4423134012.57.58.8112726.330.90.0141

5.96 €

1 4 Days 5123434412.58.710132756.3270.0159

6.27 €

1 4 Days 6423534612.51113162766.321.60.0193

6.86 €

1 4 Days 7623033812.51315192716.317.80.0238

7.85 €

1 4 Days 8923033812.51518222716.315.20.0278

26.95 €

1 4 Days 30522332812.55261762626.34.30.0950

4.71 €

1 4 Days 25533784164.356.362881260.0125

5.60 €

1 4 Days 32505742165.46.48594892.80.0159

5.96 €

1 4 Days 38484712166.57.69.5569874.90.0190

6.27 €

1 4 Days 44471693167.58.8115548630.0222

6.58 €

1 4 Days 51478703168.71013562855.10.0249

6.86 €

1 4 Days 6446768616111316549842.90.0306

7.23 €

1 4 Days 7645667116131519537835.30.0369

9.09 €

1 4 Days 8945166316151822530829.80.0437

9.69 €

1 4 Days 10245366616172026532826.10.0495

28.83 €

1 4 Days 3054436521652617652188.50.1457

6.27 €

1 4 Days 2512501830204.356.31470102930.0210

6.86 €

1 4 Days 3212201790205.46.481430102240.0258

7.23 €

1 4 Days 3811401680206.57.69.51350101770.0307

7.52 €

1 4 Days 4411101640207.58.8111310101490.0374

7.85 €

1 4 Days 5111101630208.710131310101280.0414

9.69 €

1 4 Days 641080158020111316127010990.0521

10.05 €

1 4 Days 76106015502013151912401081.70.0623

11.29 €

1 4 Days 89105015502015182212401069.50.0718

12.86 €

1 4 Days 102105015502017202612401060.60.0826

13.46 €

1 4 Days 1151040152020202329122010530.0945

15.36 €

1 4 Days 127103015102022253212101047.60.1022

17.21 €

1 4 Days 1401020151020242835120010430.1141

19.14 €

1 4 Days 1521010148020263038119010390.1249

38.54 €

1 4 Days 305110016202052617612901021.20.2378

9.69 €

1 4 Days 3219302830255.46.48227012.53540.0473

10.34 €

1 4 Days 3818102660256.57.69.5213012.52800.0552

10.93 €

1 4 Days 4417302550257.58.811204012.52320.0635

11.59 €

1 4 Days 5117102520258.71013202012.51980.0737

12.20 €

1 4 Days 641670246025111316197012.51540.0909

13.46 €

1 4 Days 761620238025131519190012.51250.1074

15.36 €

1 4 Days 891600235025151822188012.51060.1263

16.28 €

1 4 Days 1021580233025172026186012.591.20.1471

18.49 €

1 4 Days 1151590233025202329187012.581.10.1598

20.04 €

1 4 Days 1271560229025222532183012.572.10.1817

21.91 €

1 4 Days 1401560229025242835183012.565.50.1983

23.81 €

1 4 Days 1521550228025263038183012.560.10.2169

28.83 €

1 4 Days 1781550228025303645183012.551.30.2481

31.92 €

1 4 Days 2031540227025354151181012.544.70.2807

48.23 €

1 4 Days 3051530226025526176181012.529.60.4473

Loading...

  1. 1

Basic information

Version 2 very heavy loading Main material chrome-silicon steel Item Compression Spring
Main colour yellow ISO ISO 10243 RoHS yes

Tech Support