Compression spring ISO 10243, heavy loading (26002) (26002-1005025)

Compression spring ISO 10243, heavy loading (26002) 26002-1005025

Product Details:

Manufacturer part number: 26002-1005025

Brand: NORELEM

Price: 4.08

Delivery time: 4 Days


Technical Data:

L0=Length: 25

F1: 111 N

F max.: 166 N

D=bore diameter: 10

S1: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26002-1005025

Part Number
26002-1005025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L0=Length F1
(N)
F max.
(N)
D=bore diameter S1 S2 S max. F2
(N)
D1=Pin diameter F
(N)
Weight (ERP)
(kg)

4.08 €

1 4 Days 251111661056.37.5138522.10.0042

Loading...

  1. 1

Basic information

Version 2 heavy loading Main material chrome-silicon steel Item Compression Spring
Main colour red ISO ISO 10243 RoHS yes

This page is Compression spring ISO 10243, heavy loading (26002), part number 26002-1005025.
You can find the detail information about specifications and dimensions on part number 26002-1005025.

Variation of this product

Part Number
26002-1005032
26002-1005038
26002-1005044
26002-1005051
26002-1005064
26002-1005076
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L0=Length F1
(N)
F max.
(N)
D=bore diameter S1 S2 S max. F2
(N)
D1=Pin diameter F
(N)
Weight (ERP)
(kg)

4.08 €

1 4 Days 32112168106.489.6140517.50.0053

4.08 €

1 4 Days 38130195107.69.511162517.10.0060

4.71 €

1 4 Days 44132198108.811131655150.0067

5.01 €

1 4 Days 5113119610101315163512.80.0078

5.60 €

1 4 Days 6413720510131619171510.70.0101

6.27 €

1 4 Days 761141711015192314357.50.0123

Tech Support