Manufacturer part number: 26001-1005044
Brand: NORELEM
Price: 4.36 €
Delivery time: 4 Days
L0=Length: 44
F1: 113 N
F max.: 170 N
D=bore diameter: 10
S1: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26001-1005044
Part Number
|
---|
26001-1005044 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L0=Length | F1 (N) | F max. (N) | D=bore diameter | S1 | S2 | S max. | F2 (N) | D1=Pin diameter | F (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.36 € | 1 | 4 Days | 44 | 113 | 170 | 10 | 11 | 13 | 17 | 136 | 5 | 10.3 | 0.0047 |
Loading...
Version 2 | medium loading | Main material | chrome-silicon steel | Item | Compression Spring |
---|---|---|---|---|---|
Main colour | blue | ISO | ISO 10243 | RoHS | yes |
This page is Compression spring ISO 10243, medium loading (26001), part number 26001-1005044.
You can find the detail information about specifications and dimensions on part number 26001-1005044.
Configure
Basic Attributes
L0=Length
F1(N)
F max.(N)
D=bore diameter
S1
S2
S max.
F2(N)
D1=Pin diameter
F(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26001-1005025 |
26001-1005032 |
26001-1005038 |
26001-1005051 |
26001-1005064 |
26001-1005076 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L0=Length | F1 (N) | F max. (N) | D=bore diameter | S1 | S2 | S max. | F2 (N) | D1=Pin diameter | F (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.46 € | 1 | 4 Days | 25 | 100 | 150 | 10 | 6.3 | 7.5 | 9.4 | 120 | 5 | 16 | 0.0029 | ||
3.46 € | 1 | 4 Days | 32 | 104 | 156 | 10 | 8 | 9.6 | 12 | 125 | 5 | 13 | 0.0035 | ||
4.08 € | 1 | 4 Days | 38 | 113 | 170 | 10 | 9.5 | 11 | 14 | 136 | 5 | 11.9 | 0.0041 | ||
4.71 € | 1 | 4 Days | 51 | 113 | 170 | 10 | 13 | 15 | 19 | 136 | 5 | 8.9 | 0.0053 | ||
5.60 € | 1 | 4 Days | 64 | 120 | 180 | 10 | 16 | 19 | 24 | 144 | 5 | 7.5 | 0.0069 | ||
6.27 € | 1 | 4 Days | 76 | 101 | 151 | 10 | 19 | 23 | 29 | 121 | 5 | 5.3 | 0.0079 |