Manufacturer part number: 26000-1005032
Brand: NORELEM
Price: 3.46 €
Delivery time: 4 Days
L0=Length: 32
F1: 68 N
F max.: 109 N
D=bore diameter: 10
S1: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26000-1005032
Part Number
|
---|
26000-1005032 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L0=Length | F1 (N) | F max. (N) | D=bore diameter | S1 | S2 | S max. | F2 (N) | D1=Pin diameter | F (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.46 € | 1 | 4 Days | 32 | 68 | 109 | 10 | 8 | 9.6 | 13 | 82 | 5 | 8.5 | 0.0031 |
Loading...
Version 2 | light loading | Main material | chrome-silicon steel | Item | Compression Spring |
---|---|---|---|---|---|
Main colour | green | ISO | ISO 10243 | RoHS | yes |
This page is Compression spring ISO 10243, light loading (26000), part number 26000-1005032.
You can find the detail information about specifications and dimensions on part number 26000-1005032.
Configure
Basic Attributes
L0=Length
F1(N)
F max.(N)
D=bore diameter
S1
S2
S max.
F2(N)
D1=Pin diameter
F(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26000-1005025 |
26000-1005038 |
26000-1005044 |
26000-1005051 |
26000-1005064 |
26000-1005076 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L0=Length | F1 (N) | F max. (N) | D=bore diameter | S1 | S2 | S max. | F2 (N) | D1=Pin diameter | F (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.46 € | 1 | 4 Days | 25 | 63 | 100 | 10 | 6.3 | 7.5 | 10 | 75 | 5 | 10 | 0.0025 | ||
3.77 € | 1 | 4 Days | 38 | 65 | 103 | 10 | 9.5 | 11 | 15 | 78 | 5 | 6.8 | 0.0037 | ||
4.36 € | 1 | 4 Days | 44 | 66 | 106 | 10 | 11 | 13 | 18 | 78 | 5 | 6 | 0.0042 | ||
4.71 € | 1 | 4 Days | 51 | 64 | 102 | 10 | 13 | 15 | 20 | 77 | 5 | 5 | 0.0047 | ||
5.33 € | 1 | 4 Days | 64 | 69 | 110 | 10 | 16 | 19 | 26 | 83 | 5 | 4.3 | 0.0059 | ||
5.96 € | 1 | 4 Days | 76 | 61 | 97 | 10 | 19 | 23 | 30 | 73 | 5 | 3.2 | 0.0073 |