Manufacturer part number: 26320-12100
Brand: NORELEM
Price: 23.81 €
Delivery time: 4 Days
D1: 3.2 m/s
D=Thread: M12X1 Nm
A: 18
H=Thickness: 4
L= length/ width: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26320-12100
Main material | steel | Item | Mounting Flange | PL Edelstahl | no |
---|
This page is Mounting flange, steel (26320), part number 26320-12100.
You can find the detail information about specifications and dimensions on part number 26320-12100.
Part Number |
---|
26320-08075 |
26320-14150 |
26320-20150 |
26320-25150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (m/s) | D=Thread (Nm) | A | H=Thickness | L= length/ width | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
21.62 € | 1 | 4 Days | 3.2 | M8X0.75 | 18 | 4 | 25 | 0.0179 | ||
28.36 € | 1 | 4 Days | 4.5 | M14x1.5 | 24 | 4 | 34 | 0.0332 | ||
29.45 € | 1 | 4 Days | 6.5 | M20X1.5 | 28 | 12 | 40 | 0.1127 | ||
58.31 € | 1 | 4 Days | 9 | M25x1.5 | 40 | 12 | 54 | 0.2040 |