Stop nut, stainless steel (26320) (26320-20-12100)

Stop nut, stainless steel (26320) 26320-20-12100

Product Details:

Manufacturer part number: 26320-20-12100

Brand: NORELEM

Price: 17.40

Delivery time: 4 Days


Technical Data:

D1: 16 m/s

D=Thread: M12X1 Nm

SW: -

T: -

L=Length: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26320-20-12100

Part Number
26320-20-12100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(m/s)
D=Thread
(Nm)
SW T L=Length Weight (ERP)
(kg)

17.40 €

1 4 Days 16M12X1--200.0148

Loading...

  1. 1

Basic information

Main material stainless steel Item Stop Nut PL Edelstahl yes

This page is Stop nut, stainless steel (26320), part number 26320-20-12100.
You can find the detail information about specifications and dimensions on part number 26320-20-12100.

Variation of this product

Part Number
26320-20-08100
26320-20-10100
26320-20-14100
26320-20-20100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(m/s)
D=Thread
(Nm)
SW T L=Length Weight (ERP)
(kg)

16.41 €

1 4 Days 11M8X1--120.0047

22.38 €

1 4 Days 14M10X1--150.0098

23.42 €

1 4 Days 18M14x1156200.0166

31.60 €

1 4 Days 25M20X1228350.0515

Tech Support