Profile damper axial dampened, co-polyester elastomer (26180) (26180-01205)

Profile damper axial dampened, co-polyester elastomer (26180) 26180-01205

Product Details:

Manufacturer part number: 26180-01205

Brand: NORELEM

Price: 9.32

Delivery time: 4 Days


Technical Data:

max. energy absorption Nm per stroke by permanent load: 2

max. energy absorption Nm per stroke by emergency stop: 3

H=Height: 11

D1: 11 m/s

D2: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26180-01205

Part Number
26180-01205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
max. energy absorption Nm per stroke by permanent load max. energy absorption Nm per stroke by emergency stop H=Height D1
(m/s)
D2 Tightening torque of screws D=outside diameter
(Nm)
L=thread length G=Thread
(N)
Travel S
(kg)
Weight (ERP)
(kg)

9.32 €

1 4 Days 231111151123M350.0015

Loading...

  1. 1

Basic information

Version 1(Nm) axial dampened Main material co-polyester elastomer Item Profile Damper
RoHS yes

This page is Profile damper axial dampened, co-polyester elastomer (26180), part number 26180-01205.
You can find the detail information about specifications and dimensions on part number 26180-01205.

Variation of this product

Part Number
26180-01707
26180-02109
26180-02210
26180-02812
26180-03414
26180-03716
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
max. energy absorption Nm per stroke by permanent load max. energy absorption Nm per stroke by emergency stop H=Height D1
(m/s)
D2 Tightening torque of screws D=outside diameter
(Nm)
L=thread length G=Thread
(N)
Travel S
(kg)
Weight (ERP)
(kg)

11.30 €

1 4 Days 691615221.7174M470.0062

13.15 €

1 4 Days 10161818262.3215M590.0083

18.17 €

1 4 Days 11.5211919276226M6100.0086

19.75 €

1 4 Days 29462625366286M6120.0185

39.73 €

1 4 Days 48873030436346M6140.0276

40.20 €

1 4 Days 651123333486376M6160.0304

Tech Support