Shock absorber adjustable, stainless steel (26301) (26301-0810007)

Shock absorber adjustable, stainless steel (26301) 26301-0810007

Product Details:

Manufacturer part number: 26301-0810007

Brand: NORELEM

Price: 229.23

Delivery time: 4 Days


Technical Data:

D1: 6 m/s

D2: 2.5

Travel S: 7 kg

speed range: V=0.2 - 3.5 °

L: 61.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26301-0810007

Part Number
26301-0810007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(m/s)
D2 Travel S
(kg)
speed range
(°)
L D=Thread
(Nm)
max. energy input per stroke L2 return force effective mass max. L1 max. energy input per hour K SW1 Weight (ERP)
(kg)

229.23 €

1 4 Days 62.57V=0.2 - 3.561.5M8X14456505.5144003.5-0.0116

Loading...

  1. 1

Basic information

Version 1(Nm) adjustable Main material stainless steel Item Shock Absorber
Component material stainless steel A 2.5 RoHS yes
PL Edelstahl yes

This page is Shock absorber adjustable, stainless steel (26301), part number 26301-0810007.
You can find the detail information about specifications and dimensions on part number 26301-0810007.

Variation of this product

Part Number
26301-1010010
26301-1210012
26301-1410014
26301-2010040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(m/s)
D2 Travel S
(kg)
speed range
(°)
L D=Thread
(Nm)
max. energy input per stroke L2 return force effective mass max. L1 max. energy input per hour K SW1 Weight (ERP)
(kg)

240.66 €

1 4 Days 6310V=0.2 - 3.568.5M10X11548.585006.5240003.5-0.0198

245.05 €

1 4 Days 10412V=0.2 - 3.589.5M12X1226678008352003.5-0.0397

255.31 €

1 4 Days 10414V=0.08 - 6105M14x130782315008500004.5130.0649

418.24 €

1 4 Days 12640V=0.08 - 6181M20X112512523630010956256180.1972

Tech Support