Rubber-metal overhead element internal thread, form C, round (26132) (26132-01040)

Rubber-metal overhead element internal thread, form C, round (26132) 26132-01040

Product Details:

Manufacturer part number: 26132-01040

Brand: NORELEM

Price: 17.19

Delivery time: 4 Days


Technical Data:

Shore grade: 40

Load: 250 N

Weight in kg (ERP): 0.11 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26132-01040

Part Number
26132-01040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shore grade Load
(N)
Weight in kg (ERP)
(kg)

17.19 €

1 4 Days 402500.11

Loading...

  1. 1

Basic information

Main material Steel Component material Natural rubber G=Thread M10
Version 1 internal thread Item Rubber-metal overhead element H=Height 30
D2 10.5 Thread type internal thread Surface finish body galvanised
B=Width 62.5 H3 1.5 E=Hole spacing 85
D=diameter 63 Form C Form definition round
SW=key width 21 RoHS yes PL Edelstahl no

This page is Rubber-metal overhead element internal thread, form C, round (26132), part number 26132-01040.
You can find the detail information about specifications and dimensions on part number 26132-01040.

Variation of this product

Part Number
26132-01060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shore grade Load
(N)
Weight in kg (ERP)
(kg)

17.19 €

1 4 Days 607000.1023

Tech Support