Rubber-metal buffer block, steel (26120) (26120-02501904557)

Rubber-metal buffer block, steel (26120) 26120-02501904557

Product Details:

Manufacturer part number: 26120-02501904557

Brand: NORELEM

Price: 6.62

Delivery time: 4 Days


Technical Data:

D: 6.5

H=Height: 19

F1: 500 N

A: 68.6

B=Width: 25*


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26120-02501904557

Part Number
26120-02501904557
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D H=Height F1
(N)
A B=Width S L=Length L1 A1 Weight in kg (ERP)
(kg)

6.62 €

1 4 Days 6.51950068.625*38445-0.072

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber Shore grade 57A
Item Rubber-Metal Buffer Block RoHS yes

This page is Rubber-metal buffer block, steel (26120), part number 26120-02501904557.
You can find the detail information about specifications and dimensions on part number 26120-02501904557.

Variation of this product

Part Number
26120-05003507057
26120-05007007057
26120-10004512057
26120-10008012057
26120-12004515057
26120-15005020057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D H=Height F1
(N)
A B=Width S L=Length L1 A1 Weight in kg (ERP)
(kg)

27.66 €

1 4 Days 8.535310010050513070-0.375

43.11 €

1 4 Days 8.570250010050513070-0.5204

75.58 €

1 4 Days 13451400016010010200120502.06

108.08 €

1 4 Days 1380850016010010200120502.446

83.86 €

1 4 Days 15451800020012010250150602.973

166.95 €

1 4 Days 17503400025015015300200806.5

Tech Support