Rubber buffer Type TP doorstop, elastomer natural rubber (26108) (Part Numbers)

Rubber buffer Type TP doorstop, elastomer natural rubber (26108)
· Elastic buffer element

· For screwing on

· Can also be used as levelling feet for machines

· Application sectors: machine and assembly construction, material handling, agricultural engineering

· Temperature range: -30 °C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26108-02601560
26108-03002260
26108-03503060
26108-04003560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter H1 H=Height D1=Fastening hole D2 Weight in kg (ERP)
(kg)

1.30 €

1 4 Days 269154120.0062

1.45 €

1 4 Days 305217110.0149

2.95 €

1 4 Days 3510308170.0308

4.22 €

1 4 Days 408357200.0454

Loading...

  1. 1

Basic information

Main material Elastomer natural rubber Shore grade 60A Version 1 type tp doorstop
Item Rubber Buffer RoHS yes

Tech Support