Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96520-415X50000
Main material | PVC | Item | Edge protection profile | Main colour | Black |
---|---|---|---|---|---|
Form | E | Version 1 | Without seal | Clamping range(mm) | 6.0-8.0 |
Minimum bend radius(mm) | A=50 B=50 C=50 D=50 | B=Width(mm) | 12 | H=Height(mm) | 15 |
PL Edelstahl | No | RoHS | Yes |
This page is Edge protection profile without seal, form E, PVC (96520), part number 96520-415X50000.
You can find the detail information about specifications and dimensions on part number 96520-415X50000.
Part Number |
---|
96520-415X10000 |
96520-415X2000 |
96520-415X20000 |
96520-415X5000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
70.20 € | 1 | 4 Days | 10000 | 1.6 | ||
16.44 € | 1 | 4 Days | 2000 | 0.32 | ||
114.51 € | 1 | 4 Days | 20000 | 3.2 | ||
36.60 € | 1 | 4 Days | 5000 | 0.8 |