Edge protection profile without seal, form D, PVC (96520) (96520-308X5000)

Edge protection profile without seal, form D, PVC (96520) 96520-308X5000

Product Details:

Manufacturer part number: 96520-308X5000

Brand: NORELEM

Price: 17.55

Delivery time: 4 Days


Technical Data:

L=Length: 5000

Weight (ERP): 0.28 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96520-308X5000

Part Number
96520-308X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight (ERP)
(kg)

17.55 €

1 4 Days 50000.28

Loading...

  1. 1

Basic information

Main material PVC Item Edge Protection Profile Main colour black
Form D Version 1 without seal Clamping range(mm) 0.8-1.5
Minimum bend radius(mm) A=10 B=10 C=10 D=10 B=Width 6 H=Height 8
PL Edelstahl no RoHS yes

This page is Edge protection profile without seal, form D, PVC (96520), part number 96520-308X5000.
You can find the detail information about specifications and dimensions on part number 96520-308X5000.

Variation of this product

Part Number
96520-308X10000
96520-308X2000
96520-308X20000
96520-308X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Weight (ERP)
(kg)

32.11 €

1 4 Days 100000.56

8.82 €

1 4 Days 20000.112

61.22 €

1 4 Days 200001.12

148.54 €

1 4 Days 500002.8

Tech Support