Edge protection sealing p, form H, EPDM (96521) (96521-712X5000)

Edge protection sealing p, form H, EPDM (96521) 96521-712X5000

Product Details:

Manufacturer part number: 96521-712X5000

Brand: NORELEM

Price: 33.89

Delivery time: 4 Days


Technical Data:

L=Length: 5000

Weight in kg (ERP): 1.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96521-712X5000

Part Number
96521-712X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight in kg (ERP)
(kg)

33.89 €

1 4 Days 50001.3

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour black
Form H Clamping range(mm) 0.8-2.5 Minimum bend radius(mm) A=40 B=40 C=100 D=60
Item Edge Protection Sealing Profile H=Height 12 B=Width 8
B1 9 PL Edelstahl no RoHS yes

This page is Edge protection sealing p, form H, EPDM (96521), part number 96521-712X5000.
You can find the detail information about specifications and dimensions on part number 96521-712X5000.

Variation of this product

Part Number
96521-712X10000
96521-712X2000
96521-712X20000
96521-712X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Weight in kg (ERP)
(kg)

65.29 €

1 4 Days 100002.6

15.06 €

1 4 Days 20000.52

122.94 €

1 4 Days 200005.2

303.77 €

1 4 Days 5000013

Tech Support