Edge protection sealing p, form G, EPDM (96521) (96521-615X2000)

Edge protection sealing p, form G, EPDM (96521) 96521-615X2000

Product Details:

Manufacturer part number: 96521-615X2000

Brand: NORELEM

Price: 16.05

Delivery time: 4 Days


Technical Data:

L=Length: 2000

Weight in kg (ERP): 0.53 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96521-615X2000

Part Number
96521-615X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight in kg (ERP)
(kg)

16.05 €

1 4 Days 20000.53

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour black
Form G Clamping range(mm) 1.0-3.5 Minimum bend radius(mm) A=200 B=80 C=200 D=200
Item Edge Protection Sealing Profile H=Height 15 B=Width 11
B1 22 PL Edelstahl no RoHS yes

This page is Edge protection sealing p, form G, EPDM (96521), part number 96521-615X2000.
You can find the detail information about specifications and dimensions on part number 96521-615X2000.

Variation of this product

Part Number
96521-615X10000
96521-615X20000
96521-615X5000
96521-615X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Weight in kg (ERP)
(kg)

70.27 €

1 4 Days 100002.65

132.54 €

1 4 Days 200005.3

36.39 €

1 4 Days 50001.33

327.74 €

1 4 Days 5000013.25

Tech Support