L-profile equal sided, grey cast iron or aluminium (01380) (01380-05X300)

L-profile equal sided, grey cast iron or aluminium (01380) 01380-05X300

Product Details:

Manufacturer part number: 01380-05X300

Brand: NORELEM

Price: 225.05

Delivery time: 4 Days


Technical Data:

L=Length: 300

H=Height: 80

S: 16

B=Width: 80

Main material: grey cast iron


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01380-05X300

Part Number
01380-05X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length H=Height S B=Width Main material Weight (ERP)
(kg)

225.05 €

1 4 Days 300801680grey cast iron5.2060

Loading...

  1. 1

Basic information

Version 1 equal sided Item L-Profile RoHS yes

This page is L-profile equal sided, grey cast iron or aluminium (01380), part number 01380-05X300.
You can find the detail information about specifications and dimensions on part number 01380-05X300.

Variation of this product

Part Number
01380-02X300
01380-03X150
01380-03X300
01380-05X600
01380-05X800
01380-06X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length H=Height S B=Width Main material Weight (ERP)
(kg)

163.90 €

1 4 Days 300401240grey cast iron1.8200

109.25 €

1 4 Days 150501250grey cast iron1.1600

184.81 €

1 4 Days 300501250grey cast iron2.4000

386.75 €

1 4 Days 600801680grey cast iron10.0000

887.09 €

1 4 Days 800801680grey cast iron13.2000

1,763.23 €

1 4 Days 100010020100grey cast iron26.6500

Tech Support