Aluminium profiles 45x45 light Type B (10157)

Aluminium profiles 45x45 light Type B (10157)
· Lightweight version for weight-optimised structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10157-104545X1000

Part Number
10157-104545X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.53 €

1 4 Days

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 45 Extrusion Size 45x45 Extrusion Type Square
L=Length(mm) 1000 H=Height(mm) 45 B=Width(mm) 45
Version 1 Light Version 2 Type B Item Aluminium profile
Profile area(cm²) 5.73 Iy(cm⁴) 11 Slot width(mm) 10
F1 max.(kN) 7 Type B Ix(cm⁴) 11
Wx(cm³) 4.89 Wy(cm³) 4.89 RoHS Yes
Weight (ERP)(kg) 1.4340 Approx. weight(kg/m) 1.55

This page is Aluminium profiles 45x45 light Type B (10157), part number 10157-104545X1000.
You can find the detail information about specifications and dimensions on part number 10157-104545X1000.

Tech Support