Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10140-083030X1000
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x30 | Extrusion Type | Square |
---|---|---|---|---|---|
L=Length(mm) | 1000 | H=Height(mm) | 30 | B=Width(mm) | 30 |
Version 2 | Type B | Item | Aluminium profile | Profile area(cm²) | 3.14 |
Iy(cm⁴) | 2.77 | Slot width(mm) | 8 | F1 max.(kN) | 6 |
Ix(cm⁴) | 2.77 | Wx(cm³) | 1.85 | Wy(cm³) | 1.85 |
RoHS | Yes | Weight (ERP)(kg) | 0.8045 | Approx. weight(kg/m) | 0.85 |
This page is Aluminium profiles 30x30 Type B (10140), part number 10140-083030X1000.
You can find the detail information about specifications and dimensions on part number 10140-083030X1000.