Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10048-084040X1000
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x40 | Extrusion Type | Square |
---|---|---|---|---|---|
L=Length(mm) | 1000 | H=Height(mm) | 40 | B=Width(mm) | 40 |
Version 2 | Type I | Item | Aluminium profile | Profile area(cm²) | 9.05 |
Iy(cm⁴) | 13.85 | Slot width(mm) | 8 | F1 max.(kN) | 2.5 |
Type | I | Ix(cm⁴) | 13.85 | Wx(cm³) | 6.95 |
Wy(cm³) | 6.95 | RoHS | Yes | Weight (ERP)(kg) | 2.4520 |
Approx. weight(kg/m) | 2.45 |
This page is Aluminium profiles 40x40 Type I (10048), part number 10048-084040X1000.
You can find the detail information about specifications and dimensions on part number 10048-084040X1000.