Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10048-084080X1000
L=Length | 1000 | H=Height | 40 | B=Width | 80 |
---|---|---|---|---|---|
Item | Aluminium Profile | Profile area(cm²) | 16.52 | Iy(cm⁴) | 101.02 |
Slot width | 8 | F1 max.(kN) | 5 | Profile | 40x80 |
Type | I | Ix(cm⁴) | 26.7 | Wx(cm³) | 13.39 |
Wy(cm³) | 25.15 | Version 2 | type i | RoHS | yes |
Weight (ERP)(kg) | 4.3380 | Approx. weight(kg/m) | 4.51 |
This page is Aluminium profile, Type I (10048-084080X1000), part number 10048-084080X1000.
You can find the detail information about specifications and dimensions on part number 10048-084080X1000.