Hollow profile square, grey cast iron (01740) (01740-07X400)

Hollow profile square, grey cast iron (01740) 01740-07X400

Product Details:

Manufacturer part number: 01740-07X400

Brand: NORELEM

Price: 672.64

Delivery time: 4 Days


Technical Data:

L=Length: 400

H=Height: 125

B=Width: 125

R: 12

≈ S: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01740-07X400

Part Number
01740-07X400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length H=Height B=Width R ≈ S Weight (ERP)
(kg)

672.64 €

1 4 Days 400125125122227.4360

Loading...

  1. 1

Basic information

Version 1 square Main material grey cast iron Item Hollow Profile
RoHS yes

This page is Hollow profile square, grey cast iron (01740), part number 01740-07X400.
You can find the detail information about specifications and dimensions on part number 01740-07X400.

Variation of this product

Part Number
01740-05X400
01740-06X200
01740-06X400
01740-07X600
01740-08X200
01740-08X300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length H=Height B=Width R ≈ S Weight (ERP)
(kg)

388.13 €

1 4 Days 400808081813.2000

282.29 €

1 4 Days 20010010010209.3080

485.18 €

1 4 Days 400100100102018.8000

1,087.26 €

1 4 Days 600125125122239.9000

500.64 €

1 4 Days 200160160162520.0140

688.10 €

1 4 Days 300160160162529.9960

Tech Support