U-profile, grey cast iron or aluminium (01680) (01680-01X300)

U-profile, grey cast iron or aluminium (01680) 01680-01X300

Product Details:

Manufacturer part number: 01680-01X300

Brand: NORELEM

Price: 227.18

Delivery time: 4 Days


Technical Data:

L=Length: 300

H=Height: 32

S: 8

B=Width: 32

Main material: grey cast iron


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01680-01X300

Part Number
01680-01X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length H=Height S B=Width Main material Weight (ERP)
(kg)

227.18 €

1 4 Days 30032832grey cast iron1.4000

Loading...

  1. 1

Basic information

Item U-Profile RoHS yes

This page is U-profile, grey cast iron or aluminium (01680), part number 01680-01X300.
You can find the detail information about specifications and dimensions on part number 01680-01X300.

Variation of this product

Part Number
01680-01X150
01680-02X150
01680-02X300
01680-03X150
01680-03X300
01680-03X600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length H=Height S B=Width Main material Weight (ERP)
(kg)

133.65 €

1 4 Days 15032832grey cast iron0.7129

144.24 €

1 4 Days 150401040grey cast iron1.1000

255.82 €

1 4 Days 300401040grey cast iron2.2590

170.03 €

1 4 Days 150631263grey cast iron2.2490

313.15 €

1 4 Days 300631263grey cast iron4.4100

659.39 €

1 4 Days 600631263grey cast iron8.9500

Tech Support