H-profile, grey cast iron or aluminium (01560) (01560-04X600)

H-profile, grey cast iron or aluminium (01560) 01560-04X600

Product Details:

Manufacturer part number: 01560-04X600

Brand: NORELEM

Price: 756.76

Delivery time: 4 Days


Technical Data:

L=Length: 600

H=Height: 100

S: 20

B=Width: 100

Main material: grey cast iron


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01560-04X600

Part Number
01560-04X600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length H=Height S B=Width Main material S1 R H1 Weight (ERP)
(kg)

756.76 €

1 4 Days 60010020100grey cast iron2683225.3800

Loading...

  1. 1

Basic information

Item H-Profile RoHS yes

This page is H-profile, grey cast iron or aluminium (01560), part number 01560-04X600.
You can find the detail information about specifications and dimensions on part number 01560-04X600.

Variation of this product

Part Number
01560-03X600
01560-04X300
01560-05X200
01560-05X300
01560-05X600
01560-203X600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length H=Height S B=Width Main material S1 R H1 Weight (ERP)
(kg)

656.63 €

1 4 Days 600801680grey cast iron2162516.5600

440.73 €

1 4 Days 30010020100grey cast iron2683212.5040

360.55 €

1 4 Days 20012520125grey cast iron2684510.7440

496.34 €

1 4 Days 30012520125grey cast iron2684516.5140

850.25 €

1 4 Days 60012520125grey cast iron2684534.0000

1,238.83 €

1 4 Days 600801680aluminium216255.8410

Tech Support