L-profile with reinforcing ribs, grey cast iron (01520) (01520-02X300)

L-profile with reinforcing ribs, grey cast iron (01520) 01520-02X300

Product Details:

Manufacturer part number: 01520-02X300

Brand: NORELEM

Price: 308.10

Delivery time: 4 Days


Technical Data:

L=Length: 300

H=Height: 125

S: 22

B=Width: 100

A: 160


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01520-02X300

Part Number
01520-02X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length H=Height S B=Width A S1 Weight (ERP)
(kg)

308.10 €

1 4 Days 300125221001601811.2800

Loading...

  1. 1

Basic information

Version 1 with reinforcing ribs Main material grey cast iron Item L-Profile
RoHS yes

This page is L-profile with reinforcing ribs, grey cast iron (01520), part number 01520-02X300.
You can find the detail information about specifications and dimensions on part number 01520-02X300.

Variation of this product

Part Number
01520-01X150
01520-01X300
01520-02X150
01520-03X150
01520-03X300
01520-04X200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length H=Height S B=Width A S1 Weight (ERP)
(kg)

146.38 €

1 4 Days 1501002080160163.8800

249.09 €

1 4 Days 3001002080160168.1000

180.03 €

1 4 Days 15012522100160185.5570

218.50 €

1 4 Days 15016025125160207.9960

373.62 €

1 4 Days 300160251251602016.0000

327.72 €

1 4 Days 200200321602002216.9620

Tech Support