Manufacturer part number: 01440-01X300
Brand: NORELEM
Price: 166.04 €
Delivery time: 4 Days
L=Length: 300
H=Height: 50
S: 12
B=Width: 32
Main material: grey cast iron
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01440-01X300
Version 1 | unequal sided | Item | L-Profile | RoHS | yes |
---|
This page is L-profile unequal sided, grey cast iron or aluminium (01440), part number 01440-01X300.
You can find the detail information about specifications and dimensions on part number 01440-01X300.
Configure
Part Number |
---|
01440-01X150 |
01440-02X150 |
01440-02X300 |
01440-03X200 |
01440-03X300 |
01440-03X600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | H=Height | S | B=Width | Main material | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
99.44 € | 1 | 4 Days | 150 | 50 | 12 | 32 | grey cast iron | 0.9503 | ||
108.81 € | 1 | 4 Days | 150 | 63 | 12 | 40 | grey cast iron | 1.2410 | ||
185.94 € | 1 | 4 Days | 300 | 63 | 12 | 40 | grey cast iron | 2.4500 | ||
152.26 € | 1 | 4 Days | 200 | 80 | 16 | 63 | grey cast iron | 3.0560 | ||
212.60 € | 1 | 4 Days | 300 | 80 | 16 | 63 | grey cast iron | 4.7560 | ||
362.68 € | 1 | 4 Days | 600 | 80 | 16 | 63 | grey cast iron | 10.0000 |