Hinge internal, 125 degree (27879)

Hinge internal, 125 degree (27879)
· Resistant to bending and torsion

· Can be mounted on right or left side

· For horizontal or vertical applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27879-01-1442932
27879-01-442932
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code PL Edelstahl Weight (ERP)
(kg)

48.02 €

1 4 Days stainless steel A4bright1.4404yes0.0526

30.07 €

1 4 Days steelgalvanised-no0.0545

Loading...

  1. 1

Basic information

Item Hinge Version 1 internal Version 2 125°
A=Width 44 A1(mm) 34 A2 20
B=Height 29 B1(mm) 13 B2 6
B3 9.5 C 32 D(mm) 4.2
S 2 RoHS yes

Tech Support