Ball connector with rotation lock, Type I, aluminium (10901) (Part Numbers)

Ball connector with rotation lock, Type I, aluminium (10901)
· Lightweight version for weight-optimised structures

· Rotation locks can be removed using a flat-blade screwdriver

· With freely movable ball element

· High-load rotation lock

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10901-30-301

Part Number
10901-30-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.08 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Item Ball connector Ø30 Version 1 with rotation lock
Version 2 type I Profile Ø30 ESD electrostatic discharging yes
RoHS yes PL Edelstahl no Weight (ERP)(kg) 0.2050

This page is Ball connector with rotation lock, Type I, aluminium (10901), part number 10901-30-301.
You can find the detail information about specifications and dimensions on part number 10901-30-301.

Tech Support